IESNA:LM-63-2002
[TEST]P949646
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-830-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16330
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2414.8 2679.2 2912.7 3083.3 3116.3 2930.8 2714.4 2584.3 2566.2 2677.1
2896.7 3165.4 3460.7 3894.6 4266.7 4510.9 4783.8 5113.2 5500.2 5862.7
6170.8 6381.9 6334 6181.5 5732.7 4782.7 3581.2 2406.3 1377.5 771.9
516 351.8 152.5 78.9 27.7 0 0
2414.8 2664.3 2903.1 3071.6 3109.9 2931.9 2715.5 2579 2556.6 2662.2
2873.3 3132.3 3420.2 3800.8 4214.5 4439.4 4713.4 5021.5 5413.9 5762.5
6068.5 6291.3 6252.9 6089.8 5700.7 4810.4 3677.1 2483.1 1402 763.4
517.1 363.6 153.5 89.6 33.1 5.3 0
2414.8 2666.4 2894.6 3075.8 3137.7 3001.2 2782.6 2623.8 2580.1 2649.4
2831.7 3052.4 3340.2 3661.1 4073.7 4315.8 4549.2 4827.5 5191.1 5522.6
5848.9 6033.3 6025.9 5806.2 5528 4809.4 3799.7 2566.2 1518.2 916.9
631.2 463.8 306 195.1 120.5 46.9 0
2414.8 2640.8 2865.8 3047 3148.3 3084.4 2889.3 2711.2 2623.8 2651.5
2778.4 2972.4 3188.8 3429.8 3785.9 4099.3 4345.6 4607.9 4913.9 5270
5579.1 5849.9 6013.1 6001.3 5978.9 6025.9 5603.7 4597.2 2871.1 1362.5
859.3 664.2 476.6 308.1 151.4 37.3 0
2414.8 2622.7 2828.5 3017.2 3148.3 3193.1 3067.3 2897.8 2757.1 2708
2766.6 2904.2 3080.1 3285.9 3490.6 3808.3 4177.2 4432 4759.3 5098.3
5462.9 5771 6007.7 6190 6266.8 6405.4 6590.9 6038.6 4654.8 2601.4
1013.9 469.1 316.6 199.4 100.2 12.8 0
2414.8 2603.5 2781.6 2964.9 3115.3 3224 3245.3 3148.3 3026.8 2925.5
2904.2 2963.9 3097.2 3241.1 3431.9 3628.1 3965 4408.5 4717.7 4967.2
5291.3 5684.7 6098.3 6467.2 6828.7 7240.2 7974.8 8746.7 8533.4 7307.4
5115.4 2495.8 794.3 278.3 99.2 11.7 0
2414.8 2566.2 2718.7 2878.6 3031 3167.5 3290.1 3364.8 3373.3 3352
3337 3368 3441.5 3552.4 3698.5 3893.6 4139.8 4461.8 4867 5297.7
5720.9 6216.7 6809.5 7451.3 8184.8 8851.1 9647.5 10970.6 13125.3 13880.1
11961.1 7912.9 4102.5 1938.3 674.9 80 0
2414.8 2560.9 2696.3 2837 2989.5 3122.7 3261.3 3383.9 3463.9 3508.7
3557.7 3635.6 3737.9 3868 4051.4 4276.3 4535.4 4858.4 5234.8 5679.4
6175.1 6700.7 7296.7 8001.4 8709.3 9425.8 10203 11268.1 13233 14930.3
13843.9 9697.7 5195.3 2269.8 687.7 67.2 0
2414.8 2534.2 2647.2 2772 2894.6 3028.9 3164.3 3305 3450 3599.3
3737.9 3894.6 4095.1 4343.5 4687.8 5052.5 5452.3 5862.7 6320.1 6838.3
7352.1 7863.9 8385.2 8956.7 9575 10179.6 10793.7 11529.3 12626.4 13608.3
13019.8 10541 6611.2 2774.1 587.4 53.3 0
2414.8 2487.3 2566.2 2648.3 2736.8 2830.6 2931.9 3043.8 3170.7 3323.2
3518.3 3745.4 4002.3 4344.5 4797.7 5313.7 5843.5 6419.3 7050.4 7710.4
8381 8995.1 9576.1 10124.1 10606 11069.8 11609.3 12207.4 12944.1 12932.3
11467.5 8855.4 4972.5 1459.6 219.6 30.9 0
2414.8 2439.3 2472.4 2506.5 2541.7 2586.5 2638.7 2696.3 2762.4 2853
2972.4 3111 3284.8 3536.4 3888.2 4322.2 4817.9 5333.9 5855.3 6347.8
6797.7 7242.3 7684.8 8111.2 8489.7 8826.6 9168.8 9553.7 9834.1 9208.3
7523.8 5194.3 2057.7 422.2 116.2 38.4 0
2414.8 2417 2420.1 2429.7 2442.5 2453.2 2471.3 2489.4 2509.7 2539.6
2582.2 2627 2677.1 2767.7 2905.2 3066.2 3297.6 3576.9 3923.4 4295.5
4671.8 5043.9 5421.3 5774.2 6086.6 6364.9 6600.5 6834 6863.8 6110.1
4884 3375.4 1351.9 269.7 69.3 21.3 0
2414.8 2388.2 2372.2 2348.7 2323.1 2296.5 2261.3 2227.2 2178.1 2116.3
2050.2 1956.4 1871.1 1815.6 1802.9 1829.5 1940.4 2137.6 2389.2 2647.2
2876.5 3058.8 3218.7 3359.4 3463.9 3515.1 3462.8 3224 2721.9 1958.5
1200.5 628 238.8 62.9 13.9 0 0
2414.8 2341.3 2252.8 2153.6 2041.7 1900.9 1748.5 1577.9 1405.2 1253.8
1131.2 1032 954.2 898.8 860.4 823.1 794.3 786.8 820.9 914.8
1025.6 1098.1 1102.4 1039.5 935 792.1 642.9 486.2 340.1 206.8
121.5 71.4 38.4 12.8 3.2 0 0
2414.8 2283.7 2125.9 1942.5 1718.6 1487.3 1271.9 1103.5 976.6 868.9
769.8 678.1 609.8 577.9 561.9 540.5 524.5 509.6 490.4 473.4
460.6 439.3 407.3 364.6 316.6 267.6 221.8 186.6 156.7 127.9
96 61.8 28.8 7.5 2.1 0 0
2414.8 2216.5 1985.2 1708 1427.6 1178.1 1009.6 886 771.9 677
617.3 582.1 552.3 525.6 500 475.5 451 421.1 388.1 359.3
339 318.8 299.6 272.9 249.5 220.7 196.2 170.6 141.8 110.9
73.6 43.7 20.3 7.5 2.1 0 0
2414.8 2180.3 1881.7 1534.2 1218.6 1015 876.4 754.8 670.6 630.1
597 560.8 524.5 491.5 461.6 432.9 398.7 362.5 327.3 298.5
275.1 251.6 236.7 222.8 204.7 183.4 159.9 134.3 103.4 73.6
52.2 30.9 13.9 3.2 0 0 0
2414.8 2128 1766.6 1375.3 1086.4 914.8 781.5 697.3 655.7 622.6
589.6 548 507.5 468 428.6 389.1 349.7 313.4 284.7 262.3
245.2 230.3 215.4 195.1 174.8 155.7 133.3 109.8 88.5 70.4
52.2 34.1 11.7 0 0 0 0
2414.8 2096 1685.6 1275.1 1022.4 861.4 742 690.9 659.9 625.8
589.6 548 503.2 456.3 410.5 365.7 326.2 296.4 275.1 253.7
234.6 214.3 197.2 180.2 163.1 142.9 120.5 98.1 81 64
45.8 27.7 6.4 0 0 0 0
2414.8 2067.3 1623.7 1218.6 996.8 839.1 735.6 699.4 664.2 629
593.8 553.3 509.6 462.7 415.8 374.2 340.1 307 278.3 251.6
229.2 204.7 185.5 167.4 147.1 121.5 97 81 66.1 49
33.1 16 3.2 0 0 0 0
2414.8 2068.3 1608.8 1203.7 977.7 825.2 737.8 707.9 679.1 644
607.7 569.3 529.9 486.2 440.3 396.6 359.3 325.2 296.4 268.7
239.9 210 185.5 163.1 138.6 110.9 84.2 70.4 56.5 42.6
27.7 12.8 2.1 0 0 0 0
2414.8 2091.8 1631.2 1218.6 989.4 832.7 741 711.1 683.4 648.2
613 575.7 535.2 492.6 447.8 403 362.5 328.4 304.9 279.3
244.1 214.3 187.6 164.2 136.5 109.8 84.2 70.4 55.4 41.6
27.7 12.8 3.2 0 0 0 0
